1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LR Series Stack Light Signal Tower (LR5) (LR5-101LJBW-G)

SIGNAL TOWER LR SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

Product Description

An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
· Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
· Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
· The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
· Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
· [Applications]
· For abnormality alarms and displaying the operation state of equipment.
· Ideal for all kinds of alarms and notifications.

 
Part Number
LR5-101LJBW-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

฿ 3,803.00

SIGNAL TOWER LR SERIES 1 Piece(s) 21 Day(s) 10[Other] DC12V1Green----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø50
Light Source LED Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part LR5-101LJBW-G in the LR Series Stack Light Signal Tower (LR5) series.

Products with similar specification

Part Number
LR5-101LJBW-B
LR5-101LJBW-R
LR5-101LJBW-Y
LR5-101LJNW-G
LR5-101LJNW-R
LR5-101LJNW-Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

฿ 6,092.29

1 Piece(s) 21 Day(s) -[Other] DC12V1Blue----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingSupports open collectors (NPN/PNP)4 typesOff-whiteIP54PCColor

฿ 3,803.00

1 Piece(s) 21 Day(s) 10[Other] DC12V1Red----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

฿ 3,803.00

1 Piece(s) 21 Day(s) 10[Other] DC12V1Yellow----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

฿ 2,954.00

1 Piece(s) Same day 10[Other] DC12V1Green----[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

฿ 2,954.00

1 Piece(s) 21 Day(s) 10[Other] DC12V1Red----[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

฿ 2,954.00

1 Piece(s) 21 Day(s) 10[Other] DC12V1Yellow----[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--