(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
· Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
· Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
· The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
· Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
· [Applications]
· For abnormality alarms and displaying the operation state of equipment.
· Ideal for all kinds of alarms and notifications.
Part Number |
---|
LR5-501LJNW-RYGBC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,463.00 | SIGNAL TOWER LR SERIES | 1 Piece(s) | 21 Day(s) | 10 | [Other] DC12V | 5 | Red | Yellow | Green | Blue | White | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - |
Loading...
Type | Standard | Shape | Round | Thickness | Ø50 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
Please check the type/dimensions/specifications of the part LR5-501LJNW-RYGBC in the LR Series Stack Light Signal Tower (LR5) series.
Part Number |
---|
LR5-101LJBW-Y |
LR5-101LJNW-G |
LR5-101LJNW-R |
LR5-501LJNW-RYGCB |
LR5-501PJBW-RYGBC |
LR5-501PJNW-RYGBC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,803.00 | 1 Piece(s) | 21 Day(s) | 10 | [Other] DC12V | 1 | Yellow | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP54 | - | - | ||
฿ 2,954.00 | 1 Piece(s) | Same day | 10 | [Other] DC12V | 1 | Green | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
฿ 2,954.00 | 1 Piece(s) | 21 Day(s) | 10 | [Other] DC12V | 1 | Red | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
฿ 7,940.53 | 1 Piece(s) | 21 Day(s) | 10 | [Other] DC12V | 5 | Red | Yellow | Green | White | Blue | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP54 | PC | Color globe | ||
฿ 5,327.00 | 1 Piece(s) | 21 Day(s) | 10 | [Other] DC12V | 5 | Red | Yellow | Green | Blue | White | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP65 | - | - | ||
฿ 4,463.00 | 1 Piece(s) | 21 Day(s) | 10 | [Other] DC12V | 5 | Red | Yellow | Green | Blue | White | [Pole mount] Circular pole mounting | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP65 | - | - |
How can we improve?
How can we improve?