1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LR Series Stack Light Signal Tower (LR4) (Part Number)

SIGNAL TOWER LR SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,304.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

Product Description

Brighter, louder, easier to use and stronger. Seriously redeveloped stack light

 
Part Number
LR4-402PJBW-GYBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

฿ 7,102.91

SIGNAL TOWER LR SERIES 1 Piece(s) 21 Day(s) 10DC24V4GreenYellowBlueRed-[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP65PCColor globe

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø40
Light Source LED Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part LR4-402PJBW-GYBR in the LR Series Stack Light Signal Tower (LR4) series.

Products with similar specification

Part Number
LR4-102LJBA-Y
LR4-102LJBW-B
LR4-102LJBW-C
LR4-402PJBW-RYGB
LR4-402PJBW-RYGC
LR4-402PJNA-RYGB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

฿ 4,578.39

1 Piece(s) 21 Day(s) 10DC24V1Yellow----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP54ABS & ASColor globe

฿ 4,985.45

1 Piece(s) Same day 10DC24V1Blue----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP54PCColor globe

฿ 4,759.34

1 Piece(s) 21 Day(s) -DC24V1White----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingSupports open collectors (NPN/PNP)4 typesOff-whiteIP54PCColor

฿ 3,724.00

1 Piece(s) 21 Day(s) 10DC24V4RedYellowGreenBlue-[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP65--

฿ 7,102.91

1 Piece(s) 21 Day(s) 10DC24V4RedYellowGreenWhite-[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP65PCColor globe

฿ 4,329.61

1 Piece(s) 21 Day(s) 10DC24V4RedYellowGreenBlue-[Pole mount] Circular pole mountingNALightingOpen collector compatible (NPN/PNP)-Off-whiteIP65ABS & ASColor globe