(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light
Part Number |
---|
LR4-302PJNA-RYG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,300.00 | SIGNAL TOWER LR SERIES | 1 Piece(s) | Same day | 10 | DC24V | 3 | Red | Yellow | Green | - | - | [Pole mount] Circular pole mounting | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP65 | ABS & AS | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø40 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
Please check the type/dimensions/specifications of the part LR4-302PJNA-RYG in the LR Series Stack Light Signal Tower (LR4) series.
Part Number |
---|
LR4-102LJBA-Y |
LR4-102LJBW-B |
LR4-102LJBW-C |
LR4-302PJNW-GGG |
LR4-302PJNW-GRC |
LR4-302PJNW-GYR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,578.39 | 1 Piece(s) | 21 Day(s) | 10 | DC24V | 1 | Yellow | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | ABS & AS | Color globe | ||
฿ 4,985.45 | 1 Piece(s) | Same day | 10 | DC24V | 1 | Blue | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color globe | ||
฿ 4,759.34 | 1 Piece(s) | 21 Day(s) | - | DC24V | 1 | White | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Supports open collectors (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color | ||
฿ 3,530.00 | 1 Piece(s) | 20 Day(s) | 10 | DC24V | 3 | Green | Green | Green | - | - | [Pole mount] Circular pole mounting | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP65 | PC | Color globe | ||
฿ 5,057.01 | 1 Piece(s) | 21 Day(s) | 10 | DC24V | 3 | Green | Red | White | - | - | [Pole mount] Circular pole mounting | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP65 | PC | Color globe | ||
฿ 5,057.01 | 1 Piece(s) | 21 Day(s) | 10 | DC24V | 3 | Green | Yellow | Red | - | - | [Pole mount] Circular pole mounting | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | IP65 | PC | Color globe |
How can we improve?
How can we improve?