1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Gland (Flame Retardant Type) (Part Number)

WIRING INSTRUMENT

Cable Gland (Flame Retardant Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Uses flame-retardant polyamide (UL certified material) with excellent mechanical strength
·The rubber directly presses against the cap and hugs the cable, providing waterproofing, strong cable clamping force, and preventing the cap from coming loose.

 
Part Number
EA948HS-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Of Cable Used Screw Size Weight Lock Nut Size (mm) Main Body / Cap Size (mm) Material details Maximum mounting plate thickness Mounting hole diameter Mounting screw Operating Temperature Range Rubber Packing Thickness Rubber Sleeve Color

฿ 377.00

WIRING INSTRUMENT 1 Piece(s) 22 Day(s) ø 14.5 to 16.5G(PF) 1/4"29gG:40.0, H:36, J:5A (max): 40.0, B (max): 29.5, C: 15.7, ⌀D: 19.5, ⌀E: 38.0, F: 36, ⌀K (Outer Diameter): 26.4, L (Length): 12.0Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber4mm28mmParallel screw for pipes: G3/4, thick steel conduit thread: CTG22-30°C to 80°C1.5mmBlack

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard G (PF) Thread Material Resin
Color Grey Protection Function (Environmental Resistance) Flame Retardance Type Cable Gland

Please check the type/dimensions/specifications of the part EA948HS-7 in the Cable Gland (Flame Retardant Type) series.

Products with similar specification

Part Number
EA948HS-11
EA948HS-12
EA948HS-13
EA948HS-14
EA948HS-8
EA948HS-9
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter Of Cable Used Screw Size Weight Lock Nut Size (mm) Main Body / Cap Size (mm) Material details Maximum mounting plate thickness Mounting hole diameter Mounting screw Operating Temperature Range Rubber Packing Thickness Rubber Sleeve Color

฿ 609.00

1 Piece(s) 22 Day(s) ø 22 to 24G(PF) 1 1/4"53gG:51.0, H:48, J:6A (max): 45.5, B (max): 34.0, C: 18.1, ⌀D: 30.8, ⌀E: 51.0, F: 48, ⌀K (Outer Diameter): 41.9, L (Length): 13.5Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber4mm42mmParallel screw for pipes: G1/1/4, thick steel conduit thread: CTG36-30°C to 80°C2.0mmBlack

฿ 609.00

1 Piece(s) 22 Day(s) ø 24 to 27G(PF) 1 1/4"51gG:51.0, H:48, J:6A (max): 45.5, B (max): 34.0, C: 18.1, ⌀D: 30.8, ⌀E: 51.0, F: 48, ⌀K (Outer Diameter): 41.9, L (Length): 13.5Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber4mm42mmParallel screw for pipes: G1/1/4, thick steel conduit thread: CTG36-30°C to 80°C2.0mmGray

฿ 609.00

1 Piece(s) 22 Day(s) ø 27 to 30G(PF) 1 1/4"48gG:51.0, H:48, J:6A (max): 45.5, B (max): 34.0, C: 18.1, ⌀D: 30.8, ⌀E: 51.0, F: 48, ⌀K (Outer Diameter): 41.9, L (Length): 13.5Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber4mm42mmParallel screw for pipes: G1/1/4, thick steel conduit thread: CTG36-30°C to 80°C2.0mmBlack

฿ 1,057.00

1 Piece(s) 22 Day(s) ø 30 to 32G(PF) 1 1/2"88gG:61.0, H:58, J:6A (max): 56.5, B (max): 42.5, C: 25.0, ⌀D: 40.0, ⌀E: 61.0, F: 58, ⌀K (Outer Diameter): 47.8, L (Length): 16.0Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber6mm48mmParallel screw for pipes: G1/1/2, thick steel conduit thread: CTG42-30°C to 80°C2.0mmBlack

฿ 377.00

1 Piece(s) 22 Day(s) ø 16.5 to 18.5G(PF) 1/4"28gG:40.0, H:36, J:5A (max): 40.0, B (max): 29.5, C: 15.7, ⌀D: 19.5, ⌀E: 38.0, F: 36, ⌀K (Outer Diameter): 26.4, L (Length): 12.0Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber4mm28mmParallel screw for pipes: G3/4, thick steel conduit thread: CTG22-30°C to 80°C1.5mmGray

฿ 450.00

1 Piece(s) 22 Day(s) ø 18.5 to 20.5G(PF) 1"36gG:44.0, H:41, J:5A (max): 43.0, B (max): 32.5, C: 16.7, ⌀D: 24.0, ⌀E: 43.0, F: 41, ⌀K (Outer Diameter): 33.2, L (Length): 12.5Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber4mm34mmParallel screw for pipes: G1, thick steel conduit thread: CTG28-30°C to 80°C2.0mmBlack