(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Uses flame-retardant polyamide (UL certified material) with excellent mechanical strength
·The rubber directly presses against the cap and hugs the cable, providing waterproofing, strong cable clamping force, and preventing the cap from coming loose.
Part Number |
---|
EA948HS-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter Of Cable Used | Screw Size | Weight | Lock Nut Size (mm) | Main Body / Cap Size (mm) | Material details | Maximum mounting plate thickness | Mounting hole diameter | Mounting screw | Operating Temperature Range | Rubber Packing Thickness | Rubber Sleeve Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,057.00 | WIRING INSTRUMENT | 1 Piece(s) | 22 Day(s) | ø 32 to 35 | G(PF) 1 1/2" | 84g | G:61.0, H:58, J:6 | A (max): 56.5, B (max): 42.5, C: 25.0, ⌀D: 40.0, ⌀E: 61.0, F: 58, ⌀K (Outer Diameter): 47.8, L (Length): 16.0 | Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber | 6mm | 48mm | Parallel screw for pipes: G1/1/2, thick steel conduit thread: CTG42 | -30°C to 80°C | 2.0mm | Gray |
Loading...
Shape | Integrated Type | Screw Standard | G (PF) Thread | Material | Resin |
---|---|---|---|---|---|
Color | Grey | Protection Function (Environmental Resistance) | Flame Retardance | Type | Cable Gland |
Please check the type/dimensions/specifications of the part EA948HS-15 in the Cable Gland (Flame Retardant Type) series.
Part Number |
---|
EA948HS-12 |
EA948HS-13 |
EA948HS-14 |
EA948HS-16 |
EA948HS-2 |
EA948HS-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Diameter Of Cable Used | Screw Size | Weight | Lock Nut Size (mm) | Main Body / Cap Size (mm) | Material details | Maximum mounting plate thickness | Mounting hole diameter | Mounting screw | Operating Temperature Range | Rubber Packing Thickness | Rubber Sleeve Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 609.00 | 1 Piece(s) | 22 Day(s) | ø 24 to 27 | G(PF) 1 1/4" | 51g | G:51.0, H:48, J:6 | A (max): 45.5, B (max): 34.0, C: 18.1, ⌀D: 30.8, ⌀E: 51.0, F: 48, ⌀K (Outer Diameter): 41.9, L (Length): 13.5 | Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber | 4mm | 42mm | Parallel screw for pipes: G1/1/4, thick steel conduit thread: CTG36 | -30°C to 80°C | 2.0mm | Gray | ||
฿ 609.00 | 1 Piece(s) | 22 Day(s) | ø 27 to 30 | G(PF) 1 1/4" | 48g | G:51.0, H:48, J:6 | A (max): 45.5, B (max): 34.0, C: 18.1, ⌀D: 30.8, ⌀E: 51.0, F: 48, ⌀K (Outer Diameter): 41.9, L (Length): 13.5 | Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber | 4mm | 42mm | Parallel screw for pipes: G1/1/4, thick steel conduit thread: CTG36 | -30°C to 80°C | 2.0mm | Black | ||
฿ 1,057.00 | 1 Piece(s) | 22 Day(s) | ø 30 to 32 | G(PF) 1 1/2" | 88g | G:61.0, H:58, J:6 | A (max): 56.5, B (max): 42.5, C: 25.0, ⌀D: 40.0, ⌀E: 61.0, F: 58, ⌀K (Outer Diameter): 47.8, L (Length): 16.0 | Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber | 6mm | 48mm | Parallel screw for pipes: G1/1/2, thick steel conduit thread: CTG42 | -30°C to 80°C | 2.0mm | Black | ||
฿ 1,057.00 | 1 Piece(s) | 22 Day(s) | ø 35 to 38 | G(PF) 1 1/2" | 80g | G:61.0, H:58, J:6 | A (max): 56.5, B (max): 42.5, C: 25.0, ⌀D: 40.0, ⌀E: 61.0, F: 58, ⌀K (Outer Diameter): 47.8, L (Length): 16.0 | Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber | 6mm | 48mm | Parallel screw for pipes: G1/1/2, thick steel conduit thread: CTG42 | -30°C to 80°C | 2.0mm | Black | ||
฿ 154.00 | 1 Piece(s) | 22 Day(s) | ø 4.5 to 6.5 | G(PF) 1/4" | 6g | G:18.5, H:17, J:5 | A (max): 31.0, B (max): 21.5, C: 11.4, ⌀D: 7.0, ⌀E: 18.5, F: 17, ⌀K (Outer Diameter): 13.2, L (Length): 11.0 | Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber | 4mm | 14mm | - | -30°C to 80°C | 1.5mm | Gray | ||
฿ 197.00 | 1 Piece(s) | 22 Day(s) | ø 6.5 to 8.5 | G(PF) 3/8" | 12g | G:27.0, H:24, J:5 | A (max): 35.0, B (max): 25.5, C: 13.2, ⌀D: 11.0, ⌀E: 26.0, F: 24, ⌀K (Outer Diameter): 16.7, L (Length): 11.0 | Body, cap, lock nut: Polyamide (flame retardant grade: 94 V-0), rubber sleeve: NBR (flame retardant), rubber packing: Chloroprene rubber | 4mm | 17mm | - | -30°C to 80°C | 1.5mm | Black |
How can we improve?
How can we improve?