1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable clamp (Waterproof type/1 piece) (EA948HE-104)

WIRING INSTRUMENT

Cable clamp (Waterproof type/1 piece) (EA948HE-104)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For pulling out electrical wires in small motors, sensors, measuring instruments, etc. in tight spaces.

 
Part Number
EA948HE-104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter Of Cable Used Screw Size Weight Ambient temperature Details 1 Details 2 Material details

฿ 615.00

WIRING INSTRUMENT 1 Piece(s) 22 Day(s) Φ2~2.5M4×0.5-----

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Metal
Protection Function (Environmental Resistance) Waterproof Type Cable Gland

Please check the type/dimensions/specifications of the part EA948HE-104 in the Cable clamp (Waterproof type/1 piece) series.

Products with similar specification

Part Number
EA948HE-106
EA948HE-107
EA948HE-108
EA948HE-109
EA948HE-110
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter Of Cable Used Screw Size Weight Ambient temperature Details 1 Details 2 Material details

฿ 615.00

1 Piece(s) 22 Day(s) ø 2.5 to 4M6×0.540g-25°C to 100°CIP67 compliantQuantity: 1 pc.O-ring/rubber bush: Oil-resistant NBR, nipple/string cap: Brass (nickel plated), boots: PBT (Flame retardant grade UL94 HB), Main Body: Brass (nickel plated), washer seal: NBR

฿ 637.00

1 Piece(s) 22 Day(s) ø 3.5 to 5M7×0.540g-25°C to 100°CIP67 compliantQuantity: 1 pc.O-ring/rubber bush: Oil-resistant NBR, nipple/string cap: Brass (nickel plated), boots: PBT (Flame retardant grade UL94 HB), Main Body: Brass (nickel plated), washer seal: NBR

฿ 637.00

1 Piece(s) 22 Day(s) ø 4.5 to 6M8×0.550g-25°C to 100°CIP67 compliantQuantity: 1 pc.O-ring/rubber bush: Oil-resistant NBR, nipple/string cap: Brass (nickel plated), boots: PBT (Flame retardant grade UL94 HB), Main Body: Brass (nickel plated), washer seal: NBR

฿ 724.00

1 Piece(s) 22 Day(s) ø 5.5 to 7M9×0.550g-25°C to 100°CIP67 compliantQuantity: 1 pc.O-ring/rubber bush: Oil-resistant NBR, nipple/string cap: Brass (nickel plated), boots: PBT (Flame retardant grade UL94 HB), Main Body: Brass (nickel plated), washer seal: NBR

฿ 335.15

1 Piece(s) Quote ø 6.5 to 8M10×0.560g-25°C to 100°CIP67 compliantQuantity: 1 pc.O-ring/rubber bush: Oil-resistant NBR, nipple/string cap: Brass (nickel plated), boots: PBT (Flame retardant grade UL94 HB)