(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Prevents cable disconnection at the cable outlets.
·Cut it according to the diameter of the cable to be used.
Part Number |
---|
EA948HD-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Outer Diameter Of Cable Used | Screw Standard | Screw Size | Material details | Mounting hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125.49 | WIRING INSTRUMENT | 1 Piece(s) | Quote | Cable Gland Type | Φ3.5~8mm | G (PF) Thread | G(PF) 3/8" | - | - |
Loading...
Material | Resin | Color | Black | Representative Standard | ROHS |
---|---|---|---|---|---|
Type | Cable Gland |
How can we improve?
How can we improve?