(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made of nylon and has a waterproof protection rating that meets the IP68 standard.
Part Number |
---|
EA948HB-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter Of Cable Used | Weight | Details 1 | Material details | Mounting Hole Diameter (D1) | Pilot Hole Diameter (D1) | Pitch Size | Size (mm) | Waterproof grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,246.57 | WIRING INSTRUMENT | 1 Piece(s) | Quote | ø 3 to 6.5 | - | Contains 25 pieces | Nylon | 12mm | - | - | D2:8.3B1:6.9L1:7.9L2:19.6L3:13.6 | IP68 |
Loading...
Shape | Integrated Type | Material | Resin | Color | Black |
---|---|---|---|---|---|
Protection Function (Environmental Resistance) | Waterproof | Type | Cable Gland |
How can we improve?
How can we improve?