(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·For use around machines that require frequent cleaning and washing
·It can be secured with either screws or cable ties.
·Up to three can be attached to each one.
Part Number |
---|
EA948GR-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size | Weight | Compatible Cable Tie Width | Details 1 | Material details | Operating Temperature | Tensile strength |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 324.13 | WIRING INSTRUMENT | 1 Piece(s) | Quote | 10 | M4×35 | Approx. 5 g | 12.6 mm or less | With pan head screw | Nylon 66 | -20 to 80°C | 40 kgf |
Loading...
Shape | Multiple Type (Square) | Screw Standard | Metric Thread | Material | Resin |
---|---|---|---|---|---|
Color | Black | Type | Cable Gland |
How can we improve?
How can we improve?