1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube EA944BN-12.7

WIRING INSTRUMENT

Heat Shrink Tube EA944BN-12.7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,072.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Polyolefin with adhesive
・Color-Black
・Length-152mm
・Withstand voltage-600V
・Shrink temperature-121℃
・Shrink ratio-33% (3:1)
・IP66
・Suitable for use at connection of cable and connector
・Pre-shrink…12.7mm
・Post-shrink…4.1mm
・Qty.…3

Part Number
EA944BN-12.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,072.00

WIRING INSTRUMENT 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BN-12.7 in the Heat Shrink Tube EA944BN-12.7 series.