1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube EA944BK-8【20 Pieces Per Package】

WIRING INSTRUMENT

Heat Shrink Tube EA944BK-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Cross-linked polyolefin
・Length-250mm
・Color-Black
・Insulation strength-25kV/mm
・Heat shrink ratio-50% (2:1)
・For protection and insulation of terminal and connection of cable used in car, household electrical appliance, and electronic equipment
・It can be attached easily by using heat gun.
・Applicable cableDim.…4.8 to 7.2mm
・Pre-shrinkID…8.9±0.5mm
・Post-shrinkID…4.00mm

Part Number
EA944BK-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 485.00

WIRING INSTRUMENT 1 Pack(s)

20 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BK-8 in the Heat Shrink Tube EA944BK-8 series.