1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube Set EA944BH-13

WIRING INSTRUMENT

Heat Shrink Tube Set EA944BH-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,041.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Connector:polyethylene, Shrink tube:Polyolefin
・The connecting piece shrinks 33% (in diameter) by the heat of 110 degrees.
・Tube contracts 50% (dia.) when heated to 110degrees Celsius.
・compatible connector size-clear:0.2 to 0.5mm2 red:0.5 to 1.5mm2 blue:1.5 to 2.5mm2 yellow:4 to 6mm2
・Length-Connector:clear:25mm, red,blue:37mm, yellow:42mm, tube:150mm
・Withstand voltage-600V

Part Number
EA944BH-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,041.44

WIRING INSTRUMENT 1 Piece(s) 31 Day(s)

Loading...

  1. 1