1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100m heat shrink tubing (Black)

WIRING INSTRUMENT

100m heat shrink tubing (Black)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,969.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·100m of black heat shrink tubing.
·The material is shrinkable PVC.

 
Part Number
EA944BB-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,969.00

WIRING INSTRUMENT 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Material Shrinkable PVC Color Black Thickness 0.08mm
Product detail type 100m heat shrink tubing (Black) Inner diameter before shrinking 4.1mm Heat resistant temperature 80°C
Withstand voltage 650V Width when flat 6.5mm Heat shrinkage range 6.5-3.6mm
Heat shrinkage range inner diameter 4.1-2.3mm Heat Shrink Ratio 50% Details 1 100-m roll

Please check the type/dimensions/specifications of the part EA944BB-4 in the 100m heat shrink tubing (Black) series.