1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermal Contraction Non-slip grip EA944-101 (Part Number)

WIRING INSTRUMENT

Thermal Contraction Non-slip grip EA944-101
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Length-1m
・For slip prevention of pipe, rod, wooden handle, etc.
・Pre-shrink-Dia.15mm
・Post-shrink-Dia.7.5mm
・Color-Black

 
Part Number
EA944-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 622.39

WIRING INSTRUMENT 1 Piece(s) 31 Day(s)

Loading...

  1. 1