Power Off-Delay Timer EA940LG-34

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Output method-Relay 2c (instant operation + time-limit recovery)
・Pin type-8 pins
・Power OFF delay timer of DIN48 x 48mm
・Applicable socket-EA940LG-108
・Voltage…100 to 120V
・Time spec.…0.05min~0.6min / 0.12min~1.2min / 0.6min~6min /1.2min~12min
・Type…H3CR-H8L