Solid State Timer EA940LA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ultracompact timer for sequential control
・Time-limit contact 2c
・Can be used with the socket for relay (EA940MR-12).
・Dim.-63 x 21.5 x 28(H)mm
・Type-H3Y-2
・Operation mode-ON delay
・Voltage…100-120V
・Setup time range-0.1 sec. to 1 sec.