Toggle switch (Lever lock type) EA940DH-132

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole cut in panel-6.5mm
・Terminal shape-Soldered terminal
・Contact capacity-6A 125VAC
・Contact resistance-10mΩ or less
・Lever lock type preventing erroneous operation
・Number of poles…Single-pole, double-throw
・Switch…ON-OFF-ON