Push Button Switch EA940DF-72

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Exposed type
・ON-OFF switch
・Steel case
・Dim.--61, -62: 43 x 82 x 43.5mm-66, -67: 52 x 85 x 49.5mm-71, -72: 61 x 103 x 51.5mm
・Number of poles…3P (3-phase)
・Rated conductingcurrent…30A