Buzzer with LED lamp EA940DA-45

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole cut in panel-For dia. 22mm
・Dim.-30(W) x 76.5(D) x 37(H)mm
・LED V bulb used
・Rated voltage-12 to 24VAC/DC
・Switching between continuous sound and intermittent sound is available.
・Volume-70dB or more (1m forward)
・IP00 (Open type)