1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Exposed Box [for VE Pipe] EA940CS-85 (Part Number)

BOX

Exposed Box [for VE Pipe] EA940CS-85
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 284.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Color--81 to -87: Beige-91 to -97: Gray
・Material-Resin
・For 1 switch
・With a sleeve which enables the use of a one-size-smaller VE pipe
・Spec.…2-sideoutlets
・Application…VE pipe 16

Part Number
EA940CS-85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 284.00

BOX 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-85 in the Exposed Box [for VE Pipe] EA940CS-85 series.