1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Box EA940CS-308

BOX

Wall Box EA940CS-308
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 855.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Simple design suitable for permanent installation
・Equipment can be laid out as desired. Removable resin base
・Rain-proof
・The roof and box are integrated.
・Material-Resin
・Color-Milky white
・-308 to -311: vertical type, -312: horizontal type
・Applicable band width-10mm(back side)
・ELB…2P,30A x 1
・Dim.(mm)…193 x 117 x 90
・Effectivedepth…55 to 65mm

Part Number
EA940CS-308
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 855.00

BOX 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-308 in the Wall Box EA940CS-308 series.