(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Rain-proof
・With wooden base
・With roof
・Color-Beige
・Material-Resin
・The roof and door can be separated from the box.
・-301 to -304: vertical type, -306 and -307: horizontal type
・ELB…3P, 60A x 2
・Switch box…30A x 1
・Dim.(mm)…280 x 332 x 150
・Effectivedepth…106mm
・Mounting hole width…25mm
Please check the type/dimensions/specifications of the part EA940CS-306 in the Wall Box EA940CS-306 series.
How can we improve?
How can we improve?