1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tumbler Switch with Lamp EA940CB-38

SWITCH

Tumbler Switch with Lamp EA940CB-38
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 817.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Rating-10A 300V
・For old model
・Size-52x74x35.9(D)mm
・Features lamp emitting orange light

Part Number
EA940CB-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 817.00

SWITCH 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-38 in the Tumbler Switch with Lamp EA940CB-38 series.