1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Rod (Round/Connection Type)

Earth Rod (Round/Connection Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 664.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a connection-type lower grounding rod made of copper-covered steel rod (iron core (plated)).

Part Number
EA940AS-61
EA940AS-66
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Size
(mm)

฿ 664.54

BOX 1 Piece(s) 6 Day(s) 4548745776256ø 10×1000mm

฿ 1,186.27

BOX 1 Piece(s) 6 Day(s) 4548745776478ø 14×1200mm

Loading...

  1. 1

Basic Information

Product Type Other Type details Earth Rod