(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Wire: copperSheath: vinyl
・Stranded wire
・Superior in waterproofness, flexibility, workability, and colorability
・Rated temperature-60℃
・Capacity…300V(0.5mm2 x 1 core)
・Color…Blue
・Length…100m
Please check the type/dimensions/specifications of the part EA940AL-5BB in the Vinyl cable for electronic equipment (KV) EA940AL-5BB series.
How can we improve?
How can we improve?