Stabilized DC Power Supply EA812-0A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Input voltage-100VAC, 50/60Hz
    ・Output voltage-0 to 30VDC
    ・Constant voltage and constant current operating
    ・LCD display with back light
    ・Minimum division-Voltage: 0.1V±(1.0%rdg + 2d), Current: 0.01A±(2.0%rdg + 2d)
    ・Dim.-95(W) x 235(D) x150(H)mm
    ・Output current…0 to 1.5A
    ・Power cons.…110VA
    ・Weight…3.5kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stabilized DC Power Supply EA812-0A | ESCO | MISUMI Thailand