1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuse with Copper Claw EA758ZP-3A

FUSE

Fuse with Copper Claw EA758ZP-3A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 74.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Rated voltage-250V
・Soluble lead alloy
・For overcurrent protection of low-voltage circuit
・Current…15A
・Mounting pitch…45mm

Part Number
EA758ZP-3A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 74.78

฿ 57.12

FUSE 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZP-3A in the Fuse with Copper Claw EA758ZP-3A series.