1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated. Pt End Cap [Ring Sleeve For ] EA538MD-12A【50 Pieces Per Package】

CRIMPING TERMINAL

Insulated. Pt End Cap [Ring Sleeve For ] EA538MD-12A
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 280.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …Soft Polyvinyl chloride
・Rated Voltage …300V
・Usage Temperature Range …0~60℃
・Ring Sleeve coverd Insulated. Processing.
・Translucent Color wiring the state visual Possible.
・Properness Sleeve …middle・Big
・size …Dia8.5×34.5mm
・Qty. Per Unit …50Piece

 
Part Number
EA538MD-12A SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 280.08

฿ 158.81

CRIMPING TERMINAL 1 Pack(s)

50 Pieces Per Package

Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MD-12A in the Insulated. Pt End Cap [Ring Sleeve For ] EA538MD-12A series.