1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GZBC Series Battery Fittings

GZBC SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attachable metal fittings for use with batteries in a compatible plastic case.
· The negative side is a spring, making it easy to distinguish between positive and negative.
· Fit-in type makes mounting easy.

 
Part Number
GZBC-UM3-2SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 180.08

GZBC SERIES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Conforming product model number GRD-080-□M / GRD-080N-□M Compatible battery Two AA batteries
Color/Exterior treatment Nickel plating Primary materials Steel

Please check the type/dimensions/specifications of the part GZBC-UM3-2SR in the GZBC Series Battery Fittings series.