1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Front Panel A RKP Series

RKP SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,196.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accessory for unit cases from the RMU series.
· I/O connectors and other operation accessories can be attached to this fixed type front panel.
· This panel has a flat plate shape that makes drilling holes easy.
· Naturally, it can also be used for the rear section.
· Mount to the front and rear part of the RMU series with M3 screws.

 
Part Number
RKP-20AFPN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,196.55

RKP SERIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Panel/Stand Compatible product series name RKU-20□□A / RMU-20□□ / RKU2-20□□ Width(mm) 405.8
Height(mm) 188 Depth(mm) 3 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-20AFPN in the Front Panel A RKP Series series.