1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hinge RKP Series (Part Number)

RKP SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,214.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accessory for unit cases from the RMU series.
· A hinge used for opening and closing front panels.
· Attach the rotor side to the front panel and the stator to the RKU series W frame.
· Depending on how the stator is attached, two functions can be performed: vertical and horizontal opening and closing.
· In other words, the stator must face vertically for the horizontal open/close type, while it should face horizontally for the vertical open/close type.
· Two knob screws and E rings each are included for fixing the front panel.
· In the left and right opening/closing type, whether it opens right or left is determined depending on whether the stator is attached to left or right.
· The front panel of the front and rear opening and closing type is made to stop at a roughly horizontal point when completely open.

 
Part Number
RKP-10AHG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,214.53

RKP SERIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Screw / Nut / Other Parts Compatible product series name RKU / RKU2 / RMU Color/Exterior treatment Satellite treatment / black
Primary materials Zinc Diecast

Please check the type/dimensions/specifications of the part RKP-10AHG in the Hinge RKP Series series.