1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top Bottom Cover, RKP Series

RKP SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,635.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accessory for Sub Rack RKU2 series.
· It serves as internal protection that functions as a dust cover, and can also be used as a desktop. Parts can be installed depending on the situation.
· Because insertion is from the back in this structure, the feet can be removed and reinstalled after main unit assembly is complete.

 
Part Number
RKP-45BTB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,635.58

RKP SERIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Panel/Stand Compatible product series name RKU2-□□45 Width(mm) 411.4
Height(mm) 10 Depth(mm) 443.8 Color/Exterior treatment Peanut-green embossed pattern
Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-45BTB in the Top Bottom Cover, RKP Series series.