1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tilt Stand PS Series

PS SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 203.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General purpose tilt stand.
· Mount when tilting the case for use.
· Specified holes can be provided on the case bottom and the like for installation using commercially available M3 screws and nuts.

 
Part Number
PS-115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 203.95

PS SERIES 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Width(mm) 129 Height(mm) 10
Color/Exterior treatment Black Primary materials Polypropylene (feet) / steel (for tilt stand bar)

Please check the type/dimensions/specifications of the part PS-115 in the Tilt Stand PS Series series.