(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Breaker that can be used with AC power ducting, etc.
[Specifications]
· Connectable electric wires: 5.5 to 8 mm. When using stranded wire (1.25 to 3.5 mm) such as ø1.6 to 2.6 device wire, use a bar crimp terminal.
Ampere frame | 30AF or less | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Number of Poles | 2 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Connection Method | Surface type | Representative Standard | PSE |
Dimension height(mm) | 70 | Dimension width(mm) | 32 | Dimension depth(mm) | 55.5 |
Rated block capacity when AC 110 V(kA) | 1.5 | Excess current tripping format | Thermal conduction system | Number of Elements | 1 |
Color | Black |
Please check the type/dimensions/specifications of the part BS-1111 in the Circuit Breaker BS series series.
Part Number |
---|
BS-1112 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 479.76 | 1 Piece(s) | 3 Day(s) | 10 | 20 |
How can we improve?
How can we improve?