1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector frame G RKP series

RKP SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,775.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accessory for Sub Rack RKU2 series.
· Frame for mounting edge board connectors, DIN connectors, etc.
· φ3.2 holes drilled at 6.35 mm (1/4") pitch.
· When the mounting position of the connector matches the center of the card guide, such as with edge board connectors, attach the spacer with the "EDGE" engraved stamp and attach SHF brackets to both ends.
· When the mounting position of the connector is displaced from the center of the card guide by 4.35 mm to the right, such as with DIN connectors, attach the spacer with the "DIN" engraved stamp and attach SHF brackets to both ends.
· Looking at the sub rack from the back, use either the sub H or sub W frame accessories to directly attach this frame to the sub rack., making sure the part marked "TOP" is up and "BOTTOM" is down.
· The strongest frame among the connector frames.

 
Part Number
RKP-43CWFG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,775.31

RKP SERIES 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Frame/Rail Compatible product series name RKU2 Width(mm) 402
Height(mm) 20 Depth(mm) 25.6 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-43CWFG in the Connector frame G RKP series series.