1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Frame C RKP Series

RKP SERIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 751.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accessory for Sub Rack RKU2 series.
· A frame to mount card guide 2 (RKP-□□□CG□2).
· This frame has a card guide mounting hole (φ4.2) at a 6.35 mm (1/4 inch) pitch.
· One of the two ways to use this frame is to attach a GWF slide piece to both sides.
Then there is the mounting method for the SHF bracket on each side.
For details, refer to pieces for GWF slides (RKP-4GSA) or brackets for SHF (RKP-34BTA).

 
Part Number
RKP-43GWFC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 751.52

RKP SERIES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Frame/Rail Compatible product series name RKU2 Width(mm) 404
Height(mm) 11.5 Depth(mm) 28.7 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-43GWFC in the Guide Frame C RKP Series series.