1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case TB-40 Series

MOLDED CASE TB40

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Molded Case TB-40 Series
  • Molded Case TB-40 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 397.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
● Material: ABS
● Color: Black (TB-4□-B) / Gray (TB-4□-GR)
● Accessories: None

Part Number
TB-49-GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 397.10

MOLDED CASE TB40 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 105 Dimension vertical H(mm) 28 Dimension depth D(mm) 150
Material Resin Intermediate plate Without Circuit Board Installation Indoor
Color Gray Accessory NA