1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Magnetic Starters MSO-2XT Series (Part Number)

ELECTRO MAGNETIC SWITCH

Magnetic Starters MSO-2XT Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,373.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi electromagnetic switch.
[Features]
· Enables forward rotation / reverse rotation operation, plugging, and normal and emergency switching.
· · Great satisfaction, condensed into a small unit.
[Applications]
· Optimal for forward and reverse operation of AC motors.

MSO-2 × T Series (Reversible) Specifications

Outline drawing

Outline drawing

Type NameReversibleMSO-2 × T10MSO (D)-2 × T20MSO(D)-2 × T21MSO-2 × T25
Rated Capacity (kW)
AC-3 Class
200 To 220 V2.23.745.5
380 To 440 V2.77.57.511
500 To 550 V2.77.57.511
Standard Type Thermal Relay Heater Rating (Nominal)
(A)
0.12 0.17 0.24
0.35 0.5 0.7
0.9 1.3 1.7
2.1 2.5 3.6
5 6.6 9
0.12 0.17 0.24
0.35 0.5 0.7
0.9 1.3 1.7
2.1 2.5 3.6
5 6.6 9
11 15
0.24 0.35 0.5
0.7 0.9 1.3
1.7 2.1 2.5
3.6 5 6.6
9 11 15
0.24 0.35 0.5
0.7 0.9 1.3
1.7 2.1 2.5
3.6 5 6.6
9 11 15
22
Auxiliary Contact ConfigurationReversibleStandard1a × 2 + 2b1a1b × 2 + 2b2a2b × 22a2b × 2
Special1b × 2 + 2b2a × 2 + 2b--
Size (Unit: mm)ReversibleA125125138138
B9097136136
C7979 (101)82 (115)82
  • Mountable on IEC 35 mm rail.
  • Auxiliary power contactor front clip-on, auxiliary power contactor mounted on side, and surge absorber can be mounted (options).
Type NameReversibleMSO (D) -2 × T35MSO (D) -2 × T50MSO (D) -2 × T65MSO (D) -2 × T80MSO (D) -2 × T100
Rated Capacity (kW)
AC-3 Class
200 To 220 V7.511151922
380 To 440 V1522303745
500 To 550 V1522304545
Standard Type Thermal Relay Heater Rating (Nominal)
(A)
0.24 0.35 0.5
0.7 0.9 1.3
1.7 2.1 2.5
3.6 5 6.6
9 11 15
22 29
0.24 0.35 0.5
0.7 0.9 1.3
1.7 2.1 2.5
3.6 5 6.6
9 11 15
22 29 35
42
15 22 29
35 42 54
15 22 29
35 42 54
67
15 22 29
35 42 54
67 82
Auxiliary Contact ConfigurationReversibleStandard2a2b × 22a2b × 22a2b × 22a2b × 22a2b × 2
Special-----
Size (Unit: mm)ReversibleA179169185.5213
B160216216270
C97 (129)112 (139)112 (139)137 (167)
  • Mountable on IEC 35 mm rail (excluding T100).
  • Auxiliary power contactor front clip-on (excluding T100), auxiliary power contactor mounted on side, and surge absorber can be mounted (excluding T65/80/100) (options).
Part Number
MSO-2XT50 11KW 200V AC100V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Conforming motor capacity
(kW/A)
Rated Capacity/Current used Three-phase Box-shaped motor (AC-3) from AC 200 to 220 V
(kW/A)
Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 380 to 440V
(kW/A)
Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 500 to 550V
(kW/A)

฿ 11,726.00

฿ 9,699.75

ELECTRO MAGNETIC SWITCH 1 Piece(s) 98 Day(s) AC100V[Other] 2a2b x 217916097T5011/-11/5022/4822/38

Loading...

  1. 1
 

Basic Information

Operating Method Reversible format Specifications Alternating Current Operation Main circuit voltage(V) 200
Rated insulation voltage(V) 690 Rate Impulse voltage resistant(kV) 6 Rated Frequency(Hz) 50/60

Please check the type/dimensions/specifications of the part MSO-2XT50 11KW 200V AC100V in the Magnetic Starters MSO-2XT Series series.

Products with similar specification

Part Number
MSO-2XT10 6.6A 200V
MSO-2XT10 9A 200V
MSO-2XT100 11KW 200V AC100V
MSO-2XT50 1KW 200V AC100V
MSO-2XT50 1KW 200V AC200V
MSO-2XT50 2.2KW 200V AC100V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Conforming motor capacity
(kW/A)
Rated Capacity/Current used Three-phase Box-shaped motor (AC-3) from AC 200 to 220 V
(kW/A)
Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 380 to 440V
(kW/A)
Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 500 to 550V
(kW/A)

฿ 3,373.00

1 Piece(s) Same day ----------

฿ 3,373.00

1 Piece(s) 98 Day(s) ----------

฿ 16,546.00

1 Piece(s) 98 Day(s) AC100V[Other] 2a2b x 2213270137T10011/-22/10045/9345/75

฿ 11,726.00

1 Piece(s) 98 Day(s) AC100V[Other] 2a2b x 217916097T501/-11/5022/4822/38

฿ 11,726.00

1 Piece(s) 98 Day(s) AC200V[Other] 2a2b x 217916097T501/-11/5022/4822/38

฿ 11,726.00

1 Piece(s) 98 Day(s) AC100V[Other] 2a2b x 217916097T502.2/-11/5022/4822/38