(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi electromagnetic switch.
[Features]
· Enables forward rotation / reverse rotation operation, plugging, and normal and emergency switching.
· · Great satisfaction, condensed into a small unit.
[Applications]
· Optimal for forward and reverse operation of AC motors.
Outline drawing
Type Name | Reversible | MSO-2 × T10 | MSO (D)-2 × T20 | MSO(D)-2 × T21 | MSO-2 × T25 | |
---|---|---|---|---|---|---|
Rated Capacity (kW) AC-3 Class | 200 To 220 V | 2.2 | 3.7 | 4 | 5.5 | |
380 To 440 V | 2.7 | 7.5 | 7.5 | 11 | ||
500 To 550 V | 2.7 | 7.5 | 7.5 | 11 | ||
Standard Type Thermal Relay Heater Rating (Nominal) (A) | 0.12 0.17 0.24 0.35 0.5 0.7 0.9 1.3 1.7 2.1 2.5 3.6 5 6.6 9 | 0.12 0.17 0.24 0.35 0.5 0.7 0.9 1.3 1.7 2.1 2.5 3.6 5 6.6 9 11 15 | 0.24 0.35 0.5 0.7 0.9 1.3 1.7 2.1 2.5 3.6 5 6.6 9 11 15 | 0.24 0.35 0.5 0.7 0.9 1.3 1.7 2.1 2.5 3.6 5 6.6 9 11 15 22 | ||
Auxiliary Contact Configuration | Reversible | Standard | 1a × 2 + 2b | 1a1b × 2 + 2b | 2a2b × 2 | 2a2b × 2 |
Special | 1b × 2 + 2b | 2a × 2 + 2b | - | - | ||
Size (Unit: mm) | Reversible | A | 125 | 125 | 138 | 138 |
B | 90 | 97 | 136 | 136 | ||
C | 79 | 79 (101) | 82 (115) | 82 |
Type Name | Reversible | MSO (D) -2 × T35 | MSO (D) -2 × T50 | MSO (D) -2 × T65 | MSO (D) -2 × T80 | MSO (D) -2 × T100 | |
---|---|---|---|---|---|---|---|
Rated Capacity (kW) AC-3 Class | 200 To 220 V | 7.5 | 11 | 15 | 19 | 22 | |
380 To 440 V | 15 | 22 | 30 | 37 | 45 | ||
500 To 550 V | 15 | 22 | 30 | 45 | 45 | ||
Standard Type Thermal Relay Heater Rating (Nominal) (A) | 0.24 0.35 0.5 0.7 0.9 1.3 1.7 2.1 2.5 3.6 5 6.6 9 11 15 22 29 | 0.24 0.35 0.5 0.7 0.9 1.3 1.7 2.1 2.5 3.6 5 6.6 9 11 15 22 29 35 42 | 15 22 29 35 42 54 | 15 22 29 35 42 54 67 | 15 22 29 35 42 54 67 82 | ||
Auxiliary Contact Configuration | Reversible | Standard | 2a2b × 2 | 2a2b × 2 | 2a2b × 2 | 2a2b × 2 | 2a2b × 2 |
Special | - | - | - | - | - | ||
Size (Unit: mm) | Reversible | A | 179 | 169 | 185.5 | 213 | |
B | 160 | 216 | 216 | 270 | |||
C | 97 (129) | 112 (139) | 112 (139) | 137 (167) |
Part Number |
---|
MSO-2XT35 1KW 200V AC100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (V) | Auxiliary Contact | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size | Conforming motor capacity (kW/A) | Rated Capacity/Current used Three-phase Box-shaped motor (AC-3) from AC 200 to 220 V (kW/A) | Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 380 to 440V (kW/A) | Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 500 to 550V (kW/A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,703.00 ฿ 4,762.58 | ELECTRO MAGNETIC SWITCH | 1 Piece(s) | 98 Day(s) | AC100V | [Other] 2a2b x 2 | 179 | 160 | 97 | T35 | 1/- | 7.5/34 | 15/32 | 15/26 |
Loading...
Operating Method | Reversible format | Specifications | Alternating Current Operation | Main circuit voltage(V) | 200 |
---|---|---|---|---|---|
Rated insulation voltage(V) | 690 | Rate Impulse voltage resistant(kV) | 6 | Rated Frequency(Hz) | 50/60 |
Please check the type/dimensions/specifications of the part MSO-2XT35 1KW 200V AC100V in the Magnetic Starters MSO-2XT Series series.
Part Number |
---|
MSO-2XT10 6.6A 200V |
MSO-2XT10 9A 200V |
MSO-2XT100 11KW 200V AC100V |
MSO-2XT35 1KW 200V AC200V |
MSO-2XT35 2.2KW 200V AC100V |
MSO-2XT35 2.2KW 200V AC200V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Coil rated voltage (V) | Auxiliary Contact | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size | Conforming motor capacity (kW/A) | Rated Capacity/Current used Three-phase Box-shaped motor (AC-3) from AC 200 to 220 V (kW/A) | Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 380 to 440V (kW/A) | Rated capacity/current used three-phase box-shaped motor (AC-3) from AC 500 to 550V (kW/A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,373.00 | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | ||
฿ 3,373.00 | 1 Piece(s) | 98 Day(s) | - | - | - | - | - | - | - | - | - | - | ||
฿ 16,546.00 | 1 Piece(s) | 98 Day(s) | AC100V | [Other] 2a2b x 2 | 213 | 270 | 137 | T100 | 11/- | 22/100 | 45/93 | 45/75 | ||
฿ 5,703.00 | 1 Piece(s) | 98 Day(s) | AC200V | [Other] 2a2b x 2 | 179 | 160 | 97 | T35 | 1/- | 7.5/34 | 15/32 | 15/26 | ||
฿ 5,703.00 | 1 Piece(s) | 98 Day(s) | AC100V | [Other] 2a2b x 2 | 179 | 160 | 97 | T35 | 2.2/- | 7.5/34 | 15/32 | 15/26 | ||
฿ 5,703.00 | 1 Piece(s) | 98 Day(s) | AC200V | [Other] 2a2b x 2 | 179 | 160 | 97 | T35 | 2.2/- | 7.5/34 | 15/32 | 15/26 |
How can we improve?
How can we improve?