Magnetic Starters MS-T Series

Brand :
MITSUBISHI
Caution
Product Description
Mitsubishi electromagnetic switch.
[Features]
· Global support.
· · Twin contacts used for auxiliary contact.
· Terminal cover is standard equipment.
[Applications]
· Convenient for motor start/stop and motor burnout protection.
MS-T Series (Non-Reversible) Specifications

Outline drawing
| Type Name | Non-Reversible | MS-T10 | MS-T12 | MS-T21 | MS-T35 | MS-T50 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Rated Capacity (kW)) AC-3 Class | 200 To 220 V | 2.2 | 2.7 | 3.7 | 7.5/34 (35) | 11/50 | ||||||
| 380 To 440 V | 2.7 | 4 | 7.5 | 15/32 | 22/48 | |||||||
| 500 To 550 V | 2.7 | 5.5 | 7.5 | 15/26 | 22/38 | |||||||
| Standard Type Thermal Relay Heater Rating (Nominal) (A) | 0.12 0.24 0.5 0.9 1.7 2.5 5 9 | 0.17 0.35 0.7 1.3 2.1 3.6 6.6 | 0.12 0.24 0.5 0.9 1.7 2.5 5 9 | 0.17 0.35 0.7 1.3 2.1 3.6 6.6 11 | 0.12 0.24 0.5 0.9 1.7 2.5 5 9 | 0.17 0.35 0.7 1.3 2.1 3.6 6.6 11 15 | 0.24 0.5 0.9 1.7 2.5 5 9 15 29 | 0.35 0.7 1.3 2.1 3.6 6.6 11 22 | 0.24 0.5 0.9 1.7 2.5 5 9 15 29 42 | 0.35 0.7 1.3 2.1 3.6 6.6 11 22 35 | ||
| Auxiliary Contact Configuration | Non-Reversible | Standard | 1a | 1a1b | 2a2b | |||||||
| Special | 1b | 2a | - | |||||||||
| Size (Unit: mm) | Non-reversible | A | 165 | 176 | 231 | |||||||
| B | 76 | 104 | 135 | |||||||||
| C | 97.5 | 110 | 126 | |||||||||