1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Magnetic Contactors S-T Series

Magnetic Contactors S-T Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Mitsubishi electromagnetic switch.
[Features]
· Global support.
· Twin contacts used for auxiliary contact.
· Terminal cover is standard equipment.
· Great satisfaction, condensed into a small unit.
[Applications]
· Convenient for motor start/stop and motor burnout protection.

S-T Series (Non-Reversible) Specifications

Outline drawing

Outline drawing

Type NameNon-ReversibleS-T10S-T21S-T25S-T32
Rated Operating Current (A)
AC-3 Class
200 To 220 V11202632
380 To 440 V7202532
500 To 550 V6172020
Open Thermal Current lth (A)20323232
Auxiliary Contact ConfigurationNon-ReversibleStandard1a2a2b2a2b-
Special1b---
Size (Unit: mm)Non-ReversibleA75818181
B36636343
C78818181
  • Mountable on IEC 35 mm rail.
  • Auxiliary power contactor front clip-on, auxiliary power contactor mounted on side, and surge absorber can be mounted (options).
Type NameNon-ReversibleS-T35S-T50S-T65S-T80S-T100
Rated Operating Current (A)
AC-3 Class
200 To 220 V35506580100
380 To 440 V3248658093
500 To 550 V2638457575
Open Thermal Current lth (A)6080100120150
Auxiliary Contact ConfigurationNon-ReversibleStandard2a2b2a2b2a2b2a2b2a2b
Special-----
Size (Unit: mm)Non-ReversibleA89106124
B7588100
C91106127
  • Mountable on IEC 35 mm rail (excluding T100).
  • Auxiliary power contactor front clip-on (excluding T100), auxiliary power contactor mounted on side, and surge absorber can be mounted (excluding T65/80/100) (options).
Part Number
S-T10 AC24VSALE
S-T10 AC100VSALE
S-T10 AC100V 1BSALE
S-T10 AC200VSALE
S-T10BC 100VSALE
S-T12 AC48VSALE
S-T12 AC100VSALE
S-T12 AC200VSALE
S-T12 AC200V 2ASALE
S-T20 AC100VSALE
S-T20 AC200VSALE
S-T20BC 200VSALE
S-T20BC AC200VSALE
S-T21 AC24VSALE
S-T21 AC200VSALE
S-T25 AC100VSALE
S-T25 AC200VSALE
S-T25BC AC200VSALE
S-T35 AC100VSALE
S-T35 AC200VSALE
S-T50 AC100VSALE
S-T50 AC200VSALE
S-T80 AC100VSALE
S-T80 AC200VSALE
S-T100 AC200VSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Finger protection/terminal cover Mechanical opening and closing durability
(x10K times)
Frame Size Rated insulation voltage
(V)
Rate Impulse voltage resistant
(kV)
Rated Frequency
(Hz)
Rated current used Three-phase box motor (AC-3) AC 200 to 220 V
(A)
Rated current used Three-phase box motor (AC-3) AC 380 to 440V
(A)
Rated current used Three-phase box motor (AC-3) AC 500 to 550V
(A)
Product Type Note

฿ 450.00

฿ 373.77

MAGNETIC CONTACTOR 1 Piece(s) Same day 10AC24V1a753678Standard Form1000T10690650/60---No thermal relayIEC35mm rail mount possible

฿ 450.00

฿ 373.77

ELECTROMAGNETIC CONTACTOR 1 Piece(s) 94 Day(s) 10AC100V1a753678Standard Equipment1000T10690650/601176No thermal relayIEC35mm rail mount possible

฿ 450.00

฿ 373.77

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC100V1b753678Standard Form1000T10690650/601176No thermal relayIEC35mm rail mount possible

฿ 450.00

฿ 373.77

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC200V1a753678Standard Form1000T10690650/60---No thermal relayIEC35mm rail mount possible

฿ 843.00

฿ 698.76

MAGNETIC STARTER 1 Piece(s) Same day -AC100V1a753678Standard Form1000T10690650/601176No thermal relayIEC35mm rail mount possible

฿ 618.00

฿ 512.51

MAGNETIC CONTACTOR 1 Piece(s) Same day 10AC48V1a1b754378-1000T12690650/60---No thermal relayIEC35mm rail mount possible

฿ 618.00

฿ 512.51

MAGNETIC CONTACTOR 1 Piece(s) Same day 10AC100V1a1b754378-1000T12690650/601399No thermal relayIEC35mm rail mount possible

฿ 618.00

฿ 512.51

ELECTROMAGNETIC CONTACTOR 1 Piece(s) Same day 10AC200V1a1b754378-1000T12690650/601399No thermal relayIEC35mm rail mount possible

฿ 618.00

฿ 512.51

ELECTRO MAGNETIC SWICH 1 Piece(s) Same day -AC200V2a754378-1000T12690650/601399No thermal relayIEC35mm rail mount possible

฿ 900.00

฿ 747.54

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC100V1a1b754378-1000T20690650/60181817No thermal relayIEC35mm rail mount possible

฿ 900.00

฿ 747.54

ELECTRO MAGNETIC SWICH 1 Piece(s) Same day -AC200V1a1b754378-1000T20---181817--

฿ 1,350.00

฿ 1,114.97

MAGNETIC STARTER 1 Piece(s) Same day -AC200V2a2b754378Standard Form1000T20---181817--

฿ 1,350.00

฿ 1,114.97

ELECTRO MAGNETIC SWICH 1 Piece(s) Same day -AC200V2a2b754378-1000T20---181817--

฿ 1,060.00

฿ 880.01

MAGNETIC CONTACTOR 1 Piece(s) Same day 10AC24V2a2b816381Standard Form1000T21690650/60202017No thermal relayIEC35mm rail mount possible

฿ 1,060.00

฿ 880.01

ELECTRO MAGNETIC SWICH 1 Piece(s) Same day -AC200V2a2b816381Standard Equipment1000T21690650/60202017No thermal relayIEC35mm rail mount possible

฿ 1,301.00

฿ 1,078.79

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC100V2a2b816381Standard Form1000T25690650/60262520No thermal relayIEC35mm rail mount possible

฿ 1,301.00

฿ 1,078.79

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC200V2a2b816381Standard Equipment1000T25690650/60262520No thermal relayIEC35mm rail mount possible

฿ 1,846.00

฿ 1,524.98

ELECTRO MAGNETIC SWICH 1 Piece(s) Same day -AC200V2a2b816381-1000T25690650/60303030No thermal relayIEC35mm rail mount possible

฿ 1,766.00

฿ 1,462.42

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC100V2a2b897591Standard Form1000T35690650/60353226No thermal relayIEC35mm rail mount possible

฿ 1,766.00

฿ 1,462.42

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC200V2a2b897591Standard Equipment1000T35690650/60353226No thermal relayIEC35mm rail mount possible

฿ 2,168.00

฿ 1,787.52

MAGNETIC CONTACTOR 1 Piece(s) Same day 10AC100V2a2b897591Standard Form1000T50690650/60504838No thermal relayIEC35mm rail mount possible

฿ 2,168.00

฿ 1,787.52

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC200V2a2b897591Standard Form1000T50690650/60504838No thermal relayIEC35mm rail mount possible

฿ 3,775.00

฿ 3,137.40

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC100V2a2b10688106NA500T80690650/60808075No thermal relayIEC35mm rail mount possible

฿ 3,775.00

฿ 3,137.40

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC200V2a2b10688106NA500T80690650/60808075No thermal relayIEC35mm rail mount possible

฿ 4,176.00

฿ 3,462.32

MAGNETIC CONTACTOR 1 Piece(s) Same day -AC200V2a2b124100127NA500T100690650/601009375No thermal relay-

Loading...

  1. 1
 

Basic Information

Operating Method Irreversible type Representative Standard CE / UL / CUL / TUV / CCC / CSA Specifications Alternating Current Operation