1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DDR4 260PIN SO-DIMM Non ECC

MEMORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,389.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Composed of high quality DDR4 chip and members, a memory designed for computers.
[Features]
· High quality memory module equipped with DRAM.
· Has high reliability that a shipping test is performed on all products.
· Safe memory module with JEDEC compliant.
· Equipped with high quality DRAM, EEPROM and thermal sensor.
· Adopted JEDEC standard compliant PCB.
[Applications]
· Suitable for embedded personal computers, servers and workstations.

 
Part Number
TS1GSH64V1H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,389.96

MEMORY 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Capacity 8GB FSB (base clock) 800MHz or higher to 1333MHz or lower Memory module standards SO-DIMM
Types of memory used DDR4-SDRAM Number of Pins(Pin) 260 ECC function NA
Access timing 15-15-15

Please check the type/dimensions/specifications of the part TS1GSH64V1H in the DDR4 260PIN SO-DIMM Non ECC series.