1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.5” SSD370S, SATA3, MLC (aluminum case)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,544.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SSD370S is the best suitable model for PC upgrading attaining
high-speed data transfer and light weight and compact design efficiency.

[Features]
· Lag-free multi task process /high speed data transfer
· Compact case of 7 mm thickness (weight just 58 g), aluminum body excellent for heat dissipation
· Uses Transcend controller· Equipped with SandForce "DuraWrite technology"
· TRIM/NCQ /S.M.A.R.T. firmware /update possible
· Silent /low power consumption /impact resistant and vibration resistant design
· Backward compatibility for SATA II (3Gb/s) /SATA I (1.5Gb/s) compliant
· In-built ECC function (error correction code) /wear leveling algorithm
· In-built MLC NAND flash memory of high efficiency
· 3.5 inch bracket attachment with logo
· Provides free DL as exclusive management tool
[Specifications]
· Interface: SATA III 6Gb/s (SATA II/I backward compatibility specifications)
· Connector: SATA (7+15-pin) · Form factor: 2.5 inch· Flash type: MLC
· Internal controller: Transcend TS6500
· Maximum data transfer speed:
Seq. Read 560MB/s, Seq. Write 460MB/s
Max. 4 k random file read 75,000 IOPS, Max. 4 k random file write 75,000 IOPS
· Operating voltage: 5 V ± 5%· Power consumption: 3.5 W (active), 0.35W (idle)
· Operating environment temperature: Standard 0⁰C to 70⁰C / Industrial -40⁰C to 85⁰C
· Storage temperature: -40⁰C to 85⁰C· Humidity: 0% to 95% · MTBF: 1,500,000hrs
· Case size: 100 mm x 69.85 mm x 6.8 mm
[Product Line Up]
· Capacity: 32GB / 64GB / 128GB / 256GB / 512GB / 1TB

 
Part Number
TS1TSSD370S
TS64GSSD370S
TS128GSSD370S
TS256GSSD370S
TS512GSSD370S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHDD/SSD capacity Capacity details

฿ 26,169.68

SSD 1 Piece(s) 3 Day(s) 1TB or higher to less than 5TB1TB

฿ 3,544.13

SSD 1 Piece(s) 3 Day(s) 1GB or higher to less than 160GB64GB

฿ 4,258.06

SSD 1 Piece(s) 3 Day(s) 1GB or higher to less than 160GB128GB

฿ 6,814.84

SSD 1 Piece(s) 3 Day(s) 160GB or higher to less than 320GB256GB

฿ 12,812.13

SSD 1 Piece(s) 3 Day(s) 320GB or higher to less than 640GB512GB

Loading...

  1. 1

Basic Information

Type SSD Dimension length(mm) 100 Dimension width(mm) 69.85
Dimension depth(mm) 6.8 Type Multiple Level Cell