1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Industrial products]CF CARD (UDMA5) CF220I (Part Number)

MEMORY CARD

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,579.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with industrial SLC NAND flash. Operating environmental temperature: -40 industrial CF card, in which there can be an excellent performance realized at a wide temperature range from -40°C to 85°C

[Features]
· A model for temperature extension needs [for industrial spec options]
· ECC in-built functions (error correction code)/wear leveling algorithms
· CompactFlash V4.1 compatibility
· PIO Mode 0-6 use Multi-Word DMA Mode 0-4 use · Ultra DMA Mode 0-5 use
· Active monitoring circuit for power loss Prevention IPS in-built equipped with S.M.A.R.T.
[Spec]
· Interface: PCMCIA /True IDE · Connector: CompactFlash, 50-Pin
· Form factor: CompactFlash Card · Flash type: SLC
· Maximum data transmission speed: Read 83MB/s, Write 64MB/s
· Operating voltage: 3.3V±5% or 5V±10%· Power consumption: 0.85W
· Operating environmental temperature: -40°C to 85°C· Storage temperature: -55°C to 100°C
· Humidity: 0% to 95% · Box size: 42.8 mm x 36.4 mm x 3.3 mm
· MTBF: 4,000,000hrs
[Commodity lineup]
· Capacity: 1GB/2GB/4GB /8GB/16GB /128MB /256MB /512MB

 
Part Number
TS4GCF220I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,579.97

MEMORY CARD 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type CF Capacity 4GB Memory card standard CF
Type Single Level Cell Size(mm) W42.8xD36.4xH3.3

Please check the type/dimensions/specifications of the part TS4GCF220I in the [Industrial products]CF CARD (UDMA5) CF220I series.