1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Purpose Optional Promer Parts (AB-50)

DI01 RECHARGEABLE MULTI TOOL

Multi-Purpose Optional Promer Parts (AB-50)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]: This is an attachment for the multi-purpose tool Promer. [Part Number]: AB-50, AP-18, AV-50, CP-40, CT-154, CU-33, CU-56B, PU-54, PU-104

Part Number
AB-50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Product Type Trusco Code Specifications

฿ 79,246.00

฿ 50,408.38

DI01 RECHARGEABLE MULTI TOOL 1 Piece(s) 19 Day(s) Sheet Metal Tool RelatedAngle Bender764-0838Bending capability (equal angle steel): 25 to 50 x t2 to t6 (equivalent to SS400), 25 to 50 x t2 to t5 (equivalent to SUS304)

Loading...

  1. 1

Basic Information

Color Black

Please check the type/dimensions/specifications of the part AB-50 in the Multi-Purpose Optional Promer Parts series.

Products with similar specification

Part Number
AP-18
AV-50
CP-40
CT-154
CU-33
CU-56B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Product Type Trusco Code Specifications

฿ 72,400.00

1 Piece(s) 19 Day(s) OtherAngle Puncher764-0854Hole forming capacity (equal leg angle steel) φ11, 14: 25~ 50 xt3 ~ t6 (SS400 equivalent), 25~50xt3~t5 (SUS304 equivalent), hole forming capacity (equal leg angle steel) φ18: 25~50xt4~t6 (SS400 equivalent), 25~50xt4~t5 (SUS304 equivalent)

฿ 146,755.00

1 Piece(s) 19 Day(s) Cutting Tool RelatedAngle V cutter764-0862Cutoff capability (equal leg angle steel): 25 to 50 x t3 to t6 (SS400 equivalent), 25 to 50 x t3 to t4 (SUS304 equivalent)

฿ 88,053.00

1 Piece(s) 19 Day(s) Cutting Tool RelatedRaceway cutter and punch764-0871Applicable raceway: D1-S-D1 hole forming capacity: φ11

฿ 62,616.00

1 Piece(s) 19 Day(s) Pneumatic Tool RelatedCompression tool764-0889Compression capacity: T-type connector 14 to 154 mm2 (t20 ~ T154)

฿ 39,136.00

1 Piece(s) 19 Day(s) Cutting Tool RelatedCable Cutter764-0897Cutting capacity: insulation external diameter φ33 or less (mild steel stranded)

฿ 44,026.00

1 Piece(s) 19 Day(s) Cutting Tool RelatedCable Cutter764-0901Cutting capacity: insulation external diameter φ56 or less (mild steel stranded)