1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Box, Terminal Block Enclosure TB TB-N

TERMINAL BLOCK BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,009.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An aluminum alloy die-casting terminal box with excellent mechanical strength and cutting oil resistance, and easy to drill.
· Work efficiency can be improved because the cap is equipped with a captive screw.
· A terminal block mounting plate that can also use DIN rails is set.
· Seal washer for knockout hole is included.
・ Dust and liquid proof structure: protection grade IP65.
[Applications]
· Suitable for pull box and relay.
· It can be used for branching and separating wiring, and for input / output devices such as sensors.

 
Part Number
TB-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,009.29

TERMINAL BLOCK BOX 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Dimension width W(mm) 150 Dimension vertical H(mm) 61 Dimension depth D(mm) 100
Material Aluminum Die Casting Protection function (environmentally resistant) IP65 Installation Indoor
Product No. 2

Please check the type/dimensions/specifications of the part TB-6 in the Aluminum Box, Terminal Block Enclosure TB TB-N series.