1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooler VAN COOL (side mounting) KCD for sealed panel

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cooler VAN COOL (side mounting) KCD for sealed panel
  • Cooler VAN COOL (side mounting) KCD for sealed panel
  • Cooler VAN COOL (side mounting) KCD for sealed panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 163,856.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cooler for outdoors (side mounted type).
Can be used with confidence throughout the year, even outdoors where temperature changes are severe.

[Features]
● Realizes a super low noise that enables its installation in residential areas.
● Heavy salt damage-resistant coating applied to the outer panel to ensure excellent environmental performance.
● High range of operable outside temperatures
[Functions]
● Refrigerant pressure abnormality alarm / temperature sensor abnormality alarm / in-panel temperature abnormality display
● Frost prevention function / overload protection device / setting memory function
[Product Lineup]
● KCD-05: Cooling capacity 430/480 W / noise 45dB
● KCD-10: Cooling capacity1000/1100 W / noise 40dB
● KCD-20: Cooling capacity 1800/2000 W / noise 45dB

 
Part Number
KCD-05-1
KCD-05-2
KCD-10-1
KCD-20-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory

฿ 163,856.72

VANS COOLER 1 Piece(s) 14 Day(s) 430/480WSingle-Phase 100 V1Single-phase 100280/3203.3/3.28.5/8.05430/480Hi mode: 48/48, Lo mode: 45/45140-5 to 45400x700x230Mounting nut (M6) x 6

฿ 163,856.72

VANS COOLER 1 Piece(s) 14 Day(s) 430/480WSingle-Phase 200 V2Single-phase 200275/2751.7/1.44.5/4.05430/480Hi mode: 48/48, Lo mode: 45/45140-5 to 45400x700x230Mounting nut (M6) x 6

฿ 199,905.80

VANS COOLER 1 Piece(s) 14 Day(s) 1000/1100WSingle-Phase 100 V3Single-phase 100420/4805.0/5.123/21101000/1100Hi mode: 50/50, Lo mode: 40/43280-10 to 45500x840x250Mounting nut (M6) x 8 pcs.

฿ 261,423.87

VANS COOLER 1 Piece(s) 14 Day(s) 1800/2000WSingle-Phase 200 V4Single-phase 200766/9134.4/4.630/27101800/2000Hi mode: 48/51, Lo mode: 45/45470-10 to 45600x1100x250Mounting nut (M6) x 8 pcs.

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Mounting Method Side Mount
Refrigerant R-134a Panel internal temperature setting range(°C) 25–40 Primary coating color 0.5Y8/0.7 (beige)
Unit waterproofing standard JIS C 0920 protection grade Level 4