1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VANCOOL Cooler For Sealed Enclosures (Side Surface Mounting) (Part Number)

VANS COOLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80,325.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Board cooler that actualized proper cooling while restricting condensations.
[Features]
· Has excellent cool down performance, and comes with the humidity removal performance that restricts condensation inside the control panel with its adequate airflow design.
· While inside the panel temperature is digitally displayed, abnormal conditions are displayed with codes.
· When the refrigerate pressure is increased due to the clogging of the filter, it conducts emergency stop and an alarm contact operates.
· When over-load operation continues in the compressor, the compressor is automatically stopped with the protection device.
[Applications]
· Suitable for NC machine tools, robot control panels, PC servers and measurement device control panels.

 
Part Number
KCL-08EB-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Panel internal temperature setting range
(°C)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory

฿ 115,909.02

VANS COOLER 1 Piece(s) 14 Day(s) 720/760WSingle-Phase 200 V3Single-phase 200460/4802.7/2.49.0 / 9.0 or Less5720/76063/6720025–4520 to 45430x450x220Mounting bolts (M6 x 16L) x 6 pcs., drain hose (2 m), hose clamp

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Mounting Method Side Mount
Refrigerant R-134a Operating Humidity Range(%) 85 or Less Primary coating color 5Y7/1