1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
VANCOOL Cooler For Sealed Enclosures (Side Surface Mounting) (Part Number)

VANS COOLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80,325.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Board cooler that actualized proper cooling while restricting condensations.
[Features]
· Has excellent cool down performance, and comes with the humidity removal performance that restricts condensation inside the control panel with its adequate airflow design.
· While inside the panel temperature is digitally displayed, abnormal conditions are displayed with codes.
· When the refrigerate pressure is increased due to the clogging of the filter, it conducts emergency stop and an alarm contact operates.
· When over-load operation continues in the compressor, the compressor is automatically stopped with the protection device.
[Applications]
· Suitable for NC machine tools, robot control panels, PC servers and measurement device control panels.

 
Part Number
KC-20EB-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Panel internal temperature setting range
(°C)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory

฿ 174,267.00

VANS COOLER 1 Piece(s) Quote 1800/2000WSingle-Phase 200 V7Single-phase 200760/9104.2/4.630/27101800/200060/6445025–5020–50450x1200x250Mounting bolts (M6 x 16L) x 6 pcs., drain hose (2 m), hose clamp

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Mounting Method Side Mount
Refrigerant R-134a Operating Humidity Range(%) 85 or Less Primary coating color 5Y7/1

Please check the type/dimensions/specifications of the part KC-20EB-2 in the VANCOOL Cooler For Sealed Enclosures (Side Surface Mounting) series.

Products with similar specification

Part Number
KC-04EB-1
KC-04EB-2
KC-09E-1
KC-09E-2
KC-15E-2
KCL-08EB-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Panel internal temperature setting range
(°C)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory

฿ 80,325.59

1 Piece(s) 14 Day(s) 300/350WSingle-Phase 100 V1Single-phase 100250/2853.1/3.07.5/7.05300/35059/6411525–5020–50300x540x180Mounting bolts (M6 x 16L) x 4, drain hose (2 m), hose clamp

฿ 125,318.00

1 Piece(s) 20 Day(s) 300/350WSingle-Phase 200 V2Single-phase 200250/2401.7/1.34.5/4.15300/35059/6411525–5020–50300x540x180Mounting bolts (M6 x 16L) x 4, drain hose (2 m), hose clamp

฿ 95,259.06

1 Piece(s) 14 Day(s) 750/900WSingle-Phase 100 V4Single-phase 100400/4454.8/4.525/2310750/90064/6530025–5020–50430x560x240Mounting bolts (M6 x 16L) x 4, drain hose (2 m), hose clamp

฿ 95,259.06

1 Piece(s) 14 Day(s) 750/900WSingle-Phase 200 V5Single-phase 200400/4452.4/2.313/125750/90064/6530025–5020–50430x560x240Mounting bolts (M6 x 16L) x 4, drain hose (2 m), hose clamp

฿ 161,000.00

1 Piece(s) Quote 1280/1450WSingle-Phase 200 V6Single-phase 200640/7203.8/3.622/20101280/145064/6934025–5020–50400x1200x250Mounting bolts (M6 x 16L) x 6 pcs., drain hose (2 m), hose clamp

฿ 115,909.02

1 Piece(s) 14 Day(s) 720/760WSingle-Phase 200 V3Single-phase 200460/4802.7/2.49.0 / 9.0 or Less5720/76063/6720025–4520 to 45430x450x220Mounting bolts (M6 x 16L) x 6 pcs., drain hose (2 m), hose clamp